IESNA:LM-63-2002
[TEST]P1344480
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R259727DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 2700K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]428
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 14.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
18.4 28.4 45.9 71.9 198.5 493.2 925.6 1397.7 1733.5 1831.7
1894 1956.7 2003 2036.2 2067.7 2090.5 2114.8 2129.6 2139.2 2131.2
2114 2072.1 2019.4 1949.9 1876.8 1769.4 1658 1543 1362.5 903.3
465.6 184.9 49.9 21.2 4.4 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
18.4 28.8 45.9 71.5 195.7 477.2 892.5 1365.7 1699.5 1797.8
1874.1 1926.8 1977.9 2013 2042.6 2064.9 2085.3 2101.7 2106.1 2096.5
2072.9 2037.4 1984.7 1915.6 1831.3 1738.7 1629.7 1495.9 1326.6 869.7
444.5 181.3 50.3 21.6 4.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
18.4 27.6 43.9 70.7 192.1 439.3 833.4 1283.8 1622.9 1716.7
1787 1845.3 1883.2 1914.4 1940.3 1958.3 1970.7 1983.5 1982.3 1969.5
1947.1 1906.8 1851.7 1789.4 1710.7 1604.9 1499.1 1366.9 1188.8 725.2
361 163.7 47.1 20.8 5.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
18.4 28.4 43.5 68.7 170.5 396.1 747.1 1152.9 1483.9 1582.5
1656.8 1707.9 1747.5 1774.2 1789.8 1799 1804.2 1809.8 1803.8 1787
1757.8 1718.7 1666.4 1593.3 1515.5 1396.9 1277.5 1124.5 940.8 510.3
267.2 141.4 43.5 19.6 5.6 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
18.4 27.6 42.7 64.7 146.2 341 634.5 987.1 1304.6 1394.1
1464.7 1518.6 1556.2 1581.3 1594.5 1595.3 1590.5 1580.5 1567.4 1546.2
1508.3 1458.8 1392.5 1304.6 1186.8 1059.4 917.3 768.3 635.7 337.8
191.7 109 39.5 17.6 6.4 1.2 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
18.4 27.2 41.1 60.7 124.6 283.1 507.9 792.7 1045.4 1134.1
1205.2 1257.9 1290.2 1307.8 1313.4 1306.6 1290.6 1263.9 1235.1 1197.6
1149.3 1083.8 999.1 897.3 781.5 670.5 560.7 469.6 380.6 222.4
136.6 81.1 37.1 13.2 5.6 1.2 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0
18.4 26.8 39.5 56.7 105.8 226.4 400.1 601.8 792.3 853.4
905.7 944.4 967.2 974.4 967.6 949.2 922.9 884.5 838.6 791.5
742.8 679.3 602.2 522.7 437.7 375.8 314.7 264.8 225.6 148.9
95.8 52.3 22 8.8 3.6 0.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0 0 0
18.4 24.8 33.9 44.3 57.1 93 150.9 200.1 235.2 241.2
244 242 236.8 228.8 220 208.1 195.3 180.1 167.3 151.3
138.2 125.4 112.2 100.6 87.5 75.5 63.9 53.5 40.7 16
10 4.4 1.2 0.4 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
18.4 21.6 24.4 26.8 28.8 29.6 28.8 26.8 25.2 24
23.2 22.4 21.2 20 18.8 17.6 16.8 14.8 12.8 10.4
7.6 5.2 4.4 3.6 2.8 2 1.6 0.8 0.8 0
0 0 0 0.4 0.4 0.4 0.8 0.8 0.8 1.2
1.2 1.2 1.2 0.8 0.8 0.8 0.8 0.8 0
18.4 18.4 17.2 16 14 11.6 9.6 8 6 5.2
4.8 4 3.6 3.2 2.8 2.4 2 1.2 1.2 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0 0 0 0.4
0.4 0.4 0.8 0.8 0.8 0.8 1.2 1.2 1.6 1.6
1.6 1.6 1.2 1.2 1.2 1.2 1.2 1.2 0
18.4 15.2 12 9.2 6.8 4.8 3.6 2.4 1.2 0.8
0.8 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.4 0.8 0.8 1.2 1.2 1.6 1.6 1.6
1.6 1.2 1.2 1.2 0.8 0.8 0.8 0.8 0
18.4 12.8 8.8 6 4 2.8 1.6 0.8 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.8 0.8 1.2 1.2 1.6 1.6 1.6 2 2
1.6 1.6 1.2 1.2 0.8 0.8 0.4 0.4 0
18.4 11.6 7.6 4.8 3.2 1.6 1.2 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.4 0.4 0.4
0.8 1.2 1.6 1.6 2 2 2 2.4 2.4 2.4
2 2 1.6 1.2 1.2 0.8 0.4 0.4 0
18.4 11.2 6.8 4.4 2.8 1.6 1.2 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.4 0.4 0.4 0.8
1.2 1.6 1.6 2 2 2.4 2 2.4 2.4 2.4
2.4 2 1.6 1.6 1.2 0.8 0.4 0.4 0
